Products
No products found in this category.
New
AksIM-4™ Off-Axis Rotary Absolute Magnetic Encoder
Encoder type
True absolute encoder
Operating and storage temperature
With connector: -40 °C to +105 °C, With solder pads: -40 °C to +125 °C
Resolution
Up to 22 bit
Available ring sizes (outer diameter)
From 22 to 150 mm
New
AksIM-4™ Dual Concentric Off-axis Rotary Absolute Magnetic Encoder
Encoder type
True absolute encoder
Operating and storage temperature
-40 °C to +105 °C
Resolution
Input encoder: 19 bit; Output encoder: 19 bit
System accuracy
Up to ±0.010°
New
AksIM-4™ HIPERFACE DSL® Off-axis Rotary Absolute Magnetic Encoder
Encoder type
True absolute encoder
Max. resolution
20 bit, 22 bit
Operating and storage temperature
Readhead: –40 °C to +115 °C; Ring: –40 °C to +125 °C
Available ring sizes (outer diameter)
53 mm, 80 mm
System accuracy
±0.006° (MC053), ±0.004° (MC080)
New
Artos™ Linear Absolute Magnetic Encoder System
Compatibility
DS19 absolute magnetic scale, SAS19 solid absolute scales
Encoder type
Linear absolute
Operating and storage temperature
-40 °C to +85 °C
New
Artos™ Rotary Absolute Magnetic Encoder System
Compatibility
SAR ring (SAR057 to SAR478)
Encoder type
Rotary absolute
Max. resolution
Up to 23 bits (depends on the ring size)
Reading type
Radial
New
FlexAB™ Absolute Magnetic Scale System for Large Diameters
Encoder type
Absolute
Resolution
0.1 μm
Temperature
Operating: -40 °C to +85 °C (without readhead), Storage: -40 °C to +60 °C (without readhead)
New
Artos™ DHF Linear Absolute Magnetic Encoder System
Compatibility
FlexAB magnetic system
Encoder type
Absolute
IP protection
IP67
Operating and storage temperature
-40 °C to +85 °C
New
Artos™ DBF Linear Absolute Magnetic Encoder System
Compatibility
FlexAB magnetic system
Encoder type
Absolute
Outputs
BiSS-C bidirectional
Resolution
Up to 0.1 μm
New
Orbis™ Battery Backup Multiturn Rotary Absolute Magnetic Encoder Module
Encoder type
Absolute
Operating and storage temperature
–40 °C to +105 °C
Resolution
14 bit
Upcoming
Orbis™ Housed Through-hole Rotary Encoder
Reading type
Axial
Resolution
Analogue: One sin/cos per revolution, BiSS / SSI: 14 bit
New
RLC2IA Miniature Incremental Magnetic Encoder Module
Encoder dimension
4 mm × 13.5 mm × 20 mm
Encoder type
Incremental
Max. resolution
13 bit
Reading type
Axial, Linear, Radial
New
OnAxis™ RTB20 High Resolution Magnetic Encoder
Encoder dimension
20 mm diameter circular module
Max. resolution
18 bit
Maximum speed
30,000 RPM
Temperature
Operating: -40 °C to +105 °C (limited by connector)
New
OnAxis™ RTB28 High Resolution Magnetic Encoder
Encoder dimension
28 mm square module
Max. resolution
18 bit
Maximum speed
30,000 RPM
Temperature
Operating: -40 °C to +105 °C (limited by connector)
New
SAR rings Rings for Artos™ absolute encoder
Operating and storage temperature
-40 °C to +85 °C
Protection
Exposed, With a cover foil, Welded (IP67)
Available ring sizes (outer diameter)
57 mm, 81 mm, 114.2 mm, 162 mm, 229 mm, 325 mm, 478 mm
AksIM-4™ Big Rings Off-Axis Rotary Absolute Magnetic Encoder
Encoder type
True absolute encoder
Operating and storage temperature
-40 °C to +105 °C
Resolution
20 bit and 21 bit
Available ring sizes (outer diameter)
115 mm, 150 mm
New
DS19 Absolute magnetic scale for Artos™ encoder
Accuracy
±10 μm/m (options 001 and 002), ±15 μm/m (option 003)
Max. scale length
32 m
Temperature
Operating: –40 °C to +100 °C, Storage: –40 °C to +60 °C
New
SAS19 Absolute magnetic scale
Accuracy
±6 μm/m at 0.2 mm ride height
Max. scale length
2.46 m
New
FlexIN™ Magnetic Scale System for Large Diameters
Encoder type
Incremental
Resolution
Up to 13 bits per pole
Temperature
Operating: -40 °C to +85 °C
RM44 / RM58 OnAxis™ Redundant Incremental Encoders
Accuracy
Up to ±0.5°
Encoder type
Incremental (for other outputs contact RLS)
Max. resolution
12 bit
Maximum speed
30,000 RPM
RMF44 / RMF58 OnAxis™ Redundant Incremental Encoders
Accuracy
Up to ±0.5°
Encoder type
Incremental (for other outputs contact RLS)
Max. resolution
12 bit
Maximum speed
30,000 RPM
New
Orbis™ Rotary Magnetic Encoder Module
Max. resolution
14 bit
Outputs
ABZ, BiSS-C, PWM, sin/cos, SPI, SSI, UART, UVW
AksIM-2™ Off-Axis Rotary Absolute Magnetic Encoder Module
Current consumption
Typ. 130 mA, max. 150 mA
Max. resolution
20 bit
Maximum speed
10,000 RPM
Available ring sizes (outer diameter)
29 mm, 39 mm, 49 mm, 53 mm, 64 mm, 80 mm
LA12 Absolute Magnetic Encoder System with Mitsubishi, Yaskawa and Fanuc Serial Communication
Encoder type
Linear absolute
RM16 Super Small Incremental and Absolute Encoder
Accuracy
±0.5°
Encoder type
Absolute, Incremental
Hysteresis
0.17°
RE16 Super Small Incremental and Absolute Encoder
Accuracy
±0.3°
Encoder type
Absolute, Incremental
Maximum speed
30,000 RPM
Bonded Radial Incremental Magnetic Rings
Operating and storage temperature
-40 °C to +85 °C
LM10 Incremental Magnetic Encoder
Encoder type
Incremental
Maximum length for MS scale
100 m
Reading type
Axial, Linear, Radial, Rotary
Orbis™ Battery Backup Multiturn Rotary Absolute Magnetic Encoder Module
Maximum speed
12,000 RPM
Outputs
BiSS-C
Resolution
14 bit
RM08 Miniature Rotary Magnetic Encoder
Accuracy
±0.3°
Encoder dimension
8 mm diameter body
Encoder type
Absolute, Incremental
Max. resolution
12 bit
Maximum speed
30,000 RPM
AksIM-2™ Redundant Off-Axis Rotary Absolute Magnetic Encoder Module
Current consumption
Typ. 2 × 135 mA
Encoder type
Absolute
Max. resolution
20 bit
Outputs
BiSS-C, RS422
Upcoming
RMC08 Super Small Non-contact Rotary Encoder
Accuracy
Up to ±0.3°
Encoder dimension
8 mm diameter body
Encoder type
Absolute, Incremental
Max. resolution
14 bits SSI, 13 bits incremental
Maximum speed
30,000 RPM
Upcoming
HuLa™ Super Small Through-hole Off-axis Rotary Encoder
Encoder type
Absolute
Max. resolution
13 bit
Maximum speed
30,000 RPM
Encoder dimension
6 mm × 8 mm
LinACE™ InAxis Linear Absolute Magnetic Shaft Encoder
Encoder type
True absolute encoder
Reading type
Axial, Linear, Radial
System accuracy
Up to ±5 µm
LinACE™ flat-board InAxis Linear Absolute Magnetic Shaft Encoder
Encoder type
True absolute encoder
Reading type
Axial, Linear, Radial
System accuracy
Up to ±10 µm
LA11 Linear Absolute Magnetic Encoder
Encoder type
True absolute encoder
Outputs
BiSS-C, SPI slave, SSI
Reading type
Linear
LM13 Incremental Magnetic Encoder
Encoder type
Incremental
Max. resolution
13 bit
Reading type
Axial, Linear, Radial, Rotary
LM15 Incremental Magnetic Encoder
Encoder type
Incremental
Maximum length for MS scale
100 m
Reading type
Linear
RM22 Rotary Magnetic Encoder
Encoder dimension
22 mm
Encoder type
Absolute, Incremental
Max. resolution
13 bit
Maximum speed
30,000 RPM
RM36 Rotary Magnetic Encoder
Encoder dimension
36 mm
Encoder type
Absolute, Incremental
Max. resolution
13 bit
Maximum speed
30,000 RPM
New
RM44 / RM58 Rotary Magnetic Encoder
Encoder type
Absolute, Incremental
Max. resolution
14 bit
Maximum speed
30,000 RPM, 60,000 RPM
RMB14 Rotary Magnetic Encoder Module
Encoder dimension
14 mm diameter circular module
Encoder type
Absolute
Max. resolution
12 bit
Maximum speed
30,000 RPM
RMB20 Rotary Magnetic Encoder Module
Encoder dimension
20 mm diameter circular module
Encoder type
Absolute, Incremental
Max. resolution
13 bit
Maximum speed
60,000 RPM
RMB20 with AM4096 chip Rotary Magnetic Encoder Module with AM4096 chip
Encoder dimension
20 mm diameter circular module
Encoder type
Absolute, Incremental
Max. resolution
12 bit
Maximum speed
60,000 RPM
RMB23 Rotary Magnetic Encoder Module
Encoder dimension
23 mm diameter circular module
Encoder type
Absolute, Incremental
Max. resolution
13 bit
Maximum speed
30,000 RPM
RMB28 / RMF44 / RMF58 with AM4096 chip Rotary Magnetic Encoder Module with AM4096 chip
Encoder dimension
28 mm square module, 44 mm, 58 mm
Encoder type
Absolute, Incremental
Max. resolution
12 bit
Maximum speed
60,000 RPM
New
RMB28 / RMF44 / RMF58 Rotary Magnetic Encoder Module
Encoder dimension
28 mm square module, 44 mm
Encoder type
Absolute, Incremental
Max. resolution
14 bit
Maximum speed
60,000 RPM
RMB28 with SATI03 Rotary Magnetic Encoder Module
Encoder dimension
28 mm square module
Encoder type
Incremental
Max. resolution
12 bit
Maximum speed
60,000 RPM
RMB29 Rotary Magnetic Encoder Module
Encoder dimension
29 mm square module
Encoder type
Absolute, Incremental
Max. resolution
10 bit
Maximum speed
60,000 RPM
RMB30 Rotary Magnetic Encoder Module
Encoder dimension
30 mm diameter circular module
Encoder type
Absolute, Incremental
Max. resolution
13 bit
Maximum speed
30,000 RPM
RLB Miniature Incremental Magnetic Encoder Module
Encoder dimension
2 mm × 8 mm × 14 mm
Encoder type
Incremental
Max. resolution
13 bit
Reading type
Axial, Linear, Radial, Rotary
RLC2IC Miniature Incremental Magnetic Encoder Module
Encoder dimension
4 mm × 13.5 mm × 20 mm
Encoder type
Incremental
Max. resolution
13 bit
Reading type
Axial, Linear, Radial, Rotary
RLC2HD Miniature Incremental Magnetic Encoder Module
Encoder dimension
2 mm × 8 mm × 12 mm
Encoder type
Incremental
Max. resolution
13 bit
Reading type
Axial, Linear, Radial, Rotary
RLM Miniature Incremental Magnetic Encoder
Encoder type
Incremental
Max. resolution
13 bit
Reading type
Axial, Linear, Radial, Rotary
RE22 Rotary Magnetic Shaft Encoder
Encoder dimension
22 mm
Encoder type
Absolute, Incremental
Max. resolution
13 bit
Maximum speed
30,000 RPM
RE36 Rotary Magnetic Shaft Encoder
Encoder dimension
36 mm
Encoder type
Absolute, Incremental
Max. resolution
13 bit
Maximum speed
20,000 RPM
RE58 Rotary Magnetic Shaft Encoder
Encoder dimension
58 mm
Max. resolution
14 bit
Maximum speed
17,000 RPM
RMC22 Rotary Commutation and Incremental Magnetic Encoder
Encoder dimension
22 mm
Encoder type
Incremental
Max. resolution
12 bit
Maximum speed
30,000 RPM
RMC35 Rotary Commutation and Incremental Magnetic Encoder
Encoder dimension
35 mm
Encoder type
Incremental
Max. resolution
13 bit
Maximum speed
30,000 RPM
New
Torks Torque sensor
Communication
BiSS C or other digital protocol
Torque resolution
16 bit
Torque accuracy
1 % of nominal range
Nominal range
±100 Nm
New
TorksIM Torque sensor with integrated AksIM-4 encoder
Communication
BiSS C or other digital protocol
Encoder resolution
Up to 21 bit
Torque resolution
16 bit
Torque accuracy
1 % of nominal range
Nominal range
±100 Nm
AM256 8 bit Rotary Magnetic Encoder IC
Encoder type
Absolute, Incremental
Resolution
8 bit
AM512B 9 bit Rotary Magnetic Encoder IC
Encoder type
Absolute, Incremental
Resolution
9 bit
AM4096 12 bit Rotary Magnetic Encoder IC
Encoder type
Absolute, Incremental
Programmable resolution
Up to 12 bit
AM8192B 13 bit Rotary Magnetic Encoder IC
Encoder type
Absolute, Incremental
Programmable resolution
Up to 13 bit
SAS10 Absolute Magnetic Scale
Accuracy
±20 μm/m at 0.2 mm ride height
Temperature
Operating: –40 °C to +100 °C, Storage: –40 °C to +75 °C
MS Incremental Magnetic Scales
Maximum length for MS scale
150 m
RoHS
Compliant with EU Directive 2002/95/EC
Temperature
Operating: –40 °C to +100 °C (scale applied on the linear guide), –40 °C to +80 °C (scale applied on the curved surface), Storage: –40 °C to +60 °C
MS TRS Magnetic Scale for TRS Track System
Maximum length for MS scale
150 m
RoHS
Compliant with EU Directive 2002/95/EC
Temperature
Operating: –40 °C to +100 °C, Storage: –40 °C to +60 °C
AS10 Absolute Magnetic Scale
Accuracy
±30 μm/m at 0.2 mm ride height
Pole length
2 mm
Temperature
Operating: –40 °C to +100 °C, Storage: –40 °C to +60 °C
Axial Incremental Magnetic Rings
Operating and storage temperature
CPE: -40 °C to +100 °C, HNBR: -40 °C to +160 °C
Available ring sizes (outer diameter)
19.5 mm, 24 mm, 26 mm, 34 mm, 45 mm, 49 mm, 50 mm, 61.3 mm, 80 mm, 100 mm
AksIM™ Off-Axis Rotary Absolute Magnetic Encoder Module
Max. resolution
20 bit
Maximum speed
> 10,000 RPM
Outputs
BiSS, PWM, RS422, SPI slave, SSI, Two wire interface (TWI) output
AksIM™ Housed Off-Axis Rotary Absolute Magnetic Encoder
Current consumption
Typ. 115 mA, max. 150 mA
Max. resolution
20 bit
Maximum speed
10,000 RPM
Available ring sizes (outer diameter)
49 mm, 80 mm
FORTiS™ Linear Absolute Enclosed Optical Encoders
Optical
For use in harsh environments such as machine tools
Linear Absolute UHV Open Optical Encoders
Optical
Compatible with ultra-high vacuum applications, Linear scales with true-absolute readheads
Linear Incremental UHV Open Optical Encoders
Optical
Compatible with ultra-high vacuum applications, Linear scales with incremental readheads
Partial arc absolute Open Optical Encoders
Optical
Measurement of a partial arc of rotation with true-absolute readheads
Partial arc incremental Open Optical Encoders
Optical
Measurement of a partial arc of rotation with incremental readheads
Rotary Absolute Open Optical Encoders
Optical
Rotary (angle) rings with true-absolute readheads
Rotary Absolute ETR Open Optical Encoders
Optical
Compatible with extended temperature range applications, Rotary (angle) rings with true-absolute readheads
Rotary Absolute UHV Open Optical Encoders
Optical
Compatible with ultra-high vacuum applications, Rotary (angle) rings with true-absolute readheads