RLS

RE58

Rotary Magnetic Shaft Encoder

The RE58 is a robust industrial standard rotary magnetic encoder consisting of two parts: the RM44 magnetic encoder and various 
58 mm flanges.

Features & Benefits

  • Industry standard absolute, incremental and analogue output options
  • Accuracy to ±0.3°
  • High reliability from proven non-contact encoder technology
  • Robust modular design
  • Easy to install
  • Excellent price-performance

Product data

System

Encoder type
Absolute, Incremental
Max. resolution
14 bit
System accuracy
Typ. ± 0.5°

Electrical

Supply voltage
5 V or 8 V to 26 V (depending on output)
Set-up time
100 ms (first data ready after supply voltage is in range), worst case: 200 ms
Current consumption
Max. 65 mA (depending on output)
Connection
Flying lead
Output load
Max. 35 mA (depending on output)

Environmental

Operating and storage temperature
–40 °C to +125 °C (IP64), –40 °C to +85 °C (IP68)

Applications

Green energy

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

Link selected — press Ctrl+C (⌘C on a Mac) to copy it.