Agriculture
RLS provides advanced sensor solutions for irrigation systems, ploughs, cultivators, seeders and other crop production equipment.

In agricultural machinery, the need for precision and automation will continue to grow in the future to ensure optimal plant development with reliable yields and good quality, while reducing the use of pesticides and fertilisers.
RLS magnetic encoders provide reliable, precise and cost-efficient solutions for agricultural applications. Non-contact technology and IP68 environmental protection, extended operating temperature and easy installation with low maintenance cost are the main features for these demanding applications.
Why RLS magnetic encoders?
Industry Challenges
- Reliability
- Precision
- Extreme working conditions
RLS Solutions
- Good price-performance ratio
- Industry standard absolute or incremental output options
- High reliability
- IP68 environmental protection
- Extended operating temperature
- Robust design
- Easy installation
Recommended products
RM08
Miniature Rotary Magnetic Encoder
RM22
Rotary Magnetic Encoder
RM36
Rotary Magnetic Encoder
RM44 / RM58
Rotary Magnetic Encoder
RMB14
Rotary Magnetic Encoder Module
RMB20
Rotary Magnetic Encoder Module
RMB20 with AM4096 chip
Rotary Magnetic Encoder Module with AM4096 chip
RMB23
Rotary Magnetic Encoder Module
RMB28 / RMF44 / RMF58 with AM4096 chip
Rotary Magnetic Encoder Module with AM4096 chip
RMB28 / RMF44 / RMF58
Rotary Magnetic Encoder Module
RMB28 with SATI03
Rotary Magnetic Encoder Module
RMB29
Rotary Magnetic Encoder Module
RMB30
Rotary Magnetic Encoder Module
RE22
Rotary Magnetic Shaft Encoder
RE36
Rotary Magnetic Shaft Encoder
RE58
Rotary Magnetic Shaft Encoder
How would you like to browse products?
Choose your preferred browsing method
Your selection