RMB28 / RMF44 / RMF58 with AM4096 chip
Rotary Magnetic Encoder Module with AM4096 chip
The RMB28 / RMF44 / RMF58 encoder modules are designed for direct integration to high volume OEM applications. The low cost 28 mm square PCB can also be provided with a connector for easy installation.
The RMB28 / RMF44 / RMF58 can be used in a wide range of applications including motor control and industrial automation.
Features & Benefits
- 28 mm square module
- 44 mm and 58 mm flange options
- Absolute - to 12 bit resolution (4,096 counts per revolution)
- 24 V and 5 V power supply versions
- High speed operation to 60,000 rpm
- Low cost for OEM integration
- Industry standard absolute, incremental, analogue and linear output formats
- Accuracy to ±0.5°
- RoHS compliant
Product data
System
- Encoder type
- Absolute, Incremental
- Reading type
- Rotary
- Outputs
- Analogue sine/cosine, BiSS-C, Incremental, Linear voltage, Open Collector, RS422, SSI
- Max. resolution
- 12 bit
- Accuracy
- Up to ±0.5°
- Maximum speed
- 60,000 RPM
- Hysteresis
- 0.18°, 0.45°
- Max. interpolation factor
- 8,192
Electrical
- Supply voltage
- Vdd = 5 V ± 5 %, Vdd = 8 V to 26 V
- Current consumption
- From 13 mA up to 50 mA
- Outputs
- Analogue sine/cosine, BiSS-C, Incremental, Linear voltage, Open Collector, RS422, SSI
Environmental
- Operating and storage temperature
- down to –40 °C, up to +125 °C
- RoHS
- Compliant with EU Directive 2002/95/EC
Applications
Downloads
- pdf Data sheet: RMB28 / RMF44 / RMF58 Magnetic Encoder Module with AM4096 (RMBD02)
- pdf Data sheet: Commutation and incremental magnetic encoder solutions (UVWD01)
- pdf Installation guide: Table of recommended fastener tightening torques
- zip 3D model: RMB28 with AM4096 chip
- zip 3D model: RMF44 encoders
- zip 3D model: RMF58 flange
- zip 3D model: RMA Magnet for integration onto shaft
- zip 3D model: RMH magnet
- zip 3D model: RMM Magnet for direct recessing in non-ferrous shafts
- pdf EC / UK / NI Declaration of conformity: RMB RMC RMF and RTB
- pdf Declaration of conformity EU RMM