Gimbal
Gimbals are pivoted supports which are usually attached to cars and other vehicles such as drones, where vibrations or other unexpected movement would make tripods or other camera mounts unacceptable. They are used to mount small camera lenses or large telescopes.
Outstanding performance
In order to keep the camera level on all axes as the cameraman moves the camera, gimbals are usually powered by brushless motors. An inertial measurement unit reacts to movement and uses its motors to stabilize the camera and using algorithms, the stabilizer is able to detect the difference between intentional movement such as panning and tracking shots caused by unwanted camera shake. This allows the camera to appear to float through the air.
Why RLS magnetic encoders?
Industry Challenges
- Reliability
- Repeatability
- Low weight and compact size
- Low energy consumption
RLS Solutions
- Good price-performance ratio
- Wide range of available sizes
- Wide range of resolutions
- Industry standard absolute or incremental output options
- High dynamic response
- High accuracy
- Large installation tolerances
- High reliability
- Non-contact 360° rotation or linear position detection
- Low power consumption
Recommended products
AksIM-4™ HIPERFACE DSL®
Off-axis Rotary Absolute Magnetic Encoder
Orbis™ Housed
Through-hole Rotary Encoder
AksIM-4™ Big Rings
Off-Axis Rotary Absolute Magnetic Encoder
Orbis™
Rotary Magnetic Encoder Module
AksIM-2™
Off-Axis Rotary Absolute Magnetic Encoder Module
RM08
Miniature Rotary Magnetic Encoder
RMB14
Rotary Magnetic Encoder Module
RMB20
Rotary Magnetic Encoder Module
RMB20 with AM4096 chip
Rotary Magnetic Encoder Module with AM4096 chip
RMB23
Rotary Magnetic Encoder Module
RMB28 / RMF44 / RMF58 with AM4096 chip
Rotary Magnetic Encoder Module with AM4096 chip
RMB28 / RMF44 / RMF58
Rotary Magnetic Encoder Module
RMB28 with SATI03
Rotary Magnetic Encoder Module
RMB29
Rotary Magnetic Encoder Module
RMB30
Rotary Magnetic Encoder Module
RLB
Miniature Incremental Magnetic Encoder Module
RLC2IC
Miniature Incremental Magnetic Encoder Module
RLC2HD
Miniature Incremental Magnetic Encoder Module
RLM
Miniature Incremental Magnetic Encoder
AksIM™ Housed
Off-Axis Rotary Absolute Magnetic Encoder
How would you like to browse products?
Choose your preferred browsing method
Your selection