RLS

Orbis™ Housed

Through-hole Rotary Encoder

Upcoming

Orbis™ housed through-hole rotary encoder is an encoder for mounting on electric motors or other devices for measuring shaft position and speed. The solid metal housing offers high IP67 protection and high EMC immunity and best possible shock and vibration resistance.

Features & Benefits

  • BiSS C and SSI output
  • True absolute with 14 bit resolution
  • Analogue output with one sin/cos per revolution
  • M12, M8 connector or cable with flying leads
  • Trough Hole design
  • IP67 protection for harsh environments
  • Easy installation
  • Two sizes
  • Built-in self-diagnostics


Request a quote

Product data

System

Reading type
Axial
Resolution
Analogue: One sin/cos per revolution, BiSS / SSI: 14 bit

Electrical

Supply voltage
5 V ± 10 %

Mechanical

Available ring sizes (inner diameter)
17 mm , 25 mm

Environmental

Operating and storage temperature
-20 °C to +85 °C (with connector), -30 °C to +120 °C (with cable)

Downloads