Absolute linear encoders
9 products
New
Artos™ Linear
Absolute Magnetic Encoder System
Compatibility
DS19 absolute magnetic scale, SAS19 solid absolute scales
Encoder type
Linear absolute
Operating and storage temperature
-40 °C to +85 °C
Configure and Buy
New
DS19
Absolute magnetic scale for Artos™ encoder
Accuracy
±10 μm/m (options 001 and 002), ±15 μm/m (option 003)
Max. scale length
32 m
Temperature
Operating: –40 °C to +100 °C, Storage: –40 °C to +60 °C
Configure and Buy
New
SAS19
Absolute magnetic scale
Accuracy
±6 μm/m at 0.2 mm ride height
Max. scale length
2.46 m
Configure and Buy
LA12
Absolute Magnetic Encoder System with Mitsubishi, Yaskawa and Fanuc Serial Communication
Encoder type
Linear absolute
Configure and Buy
LinACE™
InAxis Linear Absolute Magnetic Shaft Encoder
Encoder type
True absolute encoder
Reading type
Axial, Linear, Radial
System accuracy
Up to ±5 µm
Configure and Buy
LinACE™ flat-board
InAxis Linear Absolute Magnetic Shaft Encoder
Encoder type
True absolute encoder
Reading type
Axial, Linear, Radial
System accuracy
Up to ±10 µm
More info
LA11
Linear Absolute Magnetic Encoder
Encoder type
True absolute encoder
Outputs
BiSS-C, SPI slave, SSI
Reading type
Linear
Configure and Buy
SAS10
Absolute Magnetic Scale
Accuracy
±20 μm/m at 0.2 mm ride height
Temperature
Operating: –40 °C to +100 °C, Storage: –40 °C to +75 °C
Configure and Buy
AS10
Absolute Magnetic Scale
Accuracy
±30 μm/m at 0.2 mm ride height
Pole length
2 mm
Temperature
Operating: –40 °C to +100 °C, Storage: –40 °C to +60 °C
Configure and Buy
No products in this category.