Overview

Artos™ is an absolute magnetic encoder system designed for motion control applications as a feedback element for angle/position and velocity control loops. A highly reliable measurement principle and processing provide low position latency, high resolution and angular/linear velocity. The robust design protects the readhead from liquid ingress and high temperatures, so it remains undamaged even in extremely contaminated and hot environments.

Benefits

  • True absolute system
  • High accuracy and resolution
  • Suitable for highly dynamic control loops
  • Robust design and great EMC compatibility
  • SSI and BiSS communication protocols
  • Compatible with linear and partial-arc scales
  • Wide installation tolerances
  • IP67 protection class
Configure and Buy Configure Data sheet

Product data

System

Encoder type
Linear absolute
Outputs
BiSS-C, SSI
Resolution
Up to ~0.100 μm
Compatibility
DS19 absolute magnetic scale, SAS19 solid absolute scales

Electrical

Supply voltage
5 V to 30 V

Environmental

IP protection
IP67
Operating and storage temperature
-40 °C to +85 °C
More info in Data sheet

Speed calculator

Calculate maximum speed and determine product parameters based on your application.

Downloads

$1,432.40