Overview

LF11 is a board-level absolute linear magnetic encoder system designed for motion control applications as a position and velocity control loop element.

The miniature design and low weight of the encoder system make it suitable for applications with limited space in relatively clean environments.

Features

  • True absolute system
  • Small footprint 50 × 12 × 5 mm
  • Resolutions up to ~0.244 μm
  • Axis lengths up to 16.3 m
  • BiSS C unidirectional

Benefits

  • Miniature design
  • Suitable for highly dynamic control loops
Configure and Buy Configure Data sheet

Product data

System

Encoder type
Linear absolute
System accuracy
±30 μm/m at 0.2 mm ride height
Maximum speed
7 m/s
Hysteresis
< 2 µm up to 0.2 mm ride height

Electrical

Supply voltage
5 V ±5 %

Environmental

Humidity
Up to 85 % non-condensing
Temperature
Operating: 0 °C to +55 °C, Storage: –20 °C to +85 °C
More info in Data sheet

Applications

Downloads

$14.32