Overview
LinACE™ is an extremely robust absolute linear cylindrical encoder system designed to be integrated into the servomechanism as a transducer, providing accurate measurements with excellent resolution and repeatability. It can be used as a control device or integrated directly into hydraulic, pneumatic, electromechanical actuators and linear motors as a position or velocity feedback element. Read more...
Features
- Resolution up to 0.5 μm
- Measuring length up to 450 mm
- Accuracy to ±5 μm
- Asynchronous serial, PWM, SSI and BiSS interface
Benefits
- Built-in self-monitoring
- Integral bearings
- Small footprint
- Suitable for highly dynamic control loops