LinACE™ flat-board
InAxis Linear Absolute Magnetic Shaft Encoder
LinACE™ flat-board is a board-level absolute linear magnetic encoder system designed for motion control applications as a position and velocity control loop element.
The readhead length only 30 mm and low weight of the encoder system make it suitable for applications with limited space.
LinACE™ flat-board provides accurate measurements with excellent resolution and repeatability. The encoders are available in asynchronous serial over RS422, SSI and BiSS C output versions and offer a range of selectable resolutions from 10 μm to 0.5 μm with speeds up to 5 m/s. The position of the encoder is maintained even if the shaft rotates during forward and backward movement.
Features & Benefits
- Small footprint 30 × 25 × 8.5 mm
- Resolutions up to 0.5 μm
- Measuring lengths up to 300 mm
- Absolute position at power-up
- Built-in self-monitoring
- Excellent resistance to stray magnetic fields
- Stable over whole temperature range
- Suitable for highly dynamic control loops
- Non-contact technology for high reliability
Product data
System
- Encoder type
- True absolute encoder
- Outputs
- Asynchronous serial, BiSS, SSI
- Resolution
- 0.5 μm, 1 μm, 5 μm, 10 μm
- System accuracy
- Up to ±10 µm
- Maximum speed
- 5 m/s
- Repeatability
- Better than unit of resolution
- Hysteresis
- Less than unit of resolution (without mechanical assembly influence)
Electrical
- ESD protection
- HBM, Class 2, ± 2 kV (valid only on RS422 signals on connector; do not touch other components)
- Supply voltage
- 4.5 V to 5.5 V – voltage on readhead. Consider voltage drop over cable
- Set-up time
- 5 ms (after power-on)
- Current consumption
- Typ. 115 mA, max. 150 mA (without output load)
Environmental
- Humidity
- 0 to 70 % non-condensing
- Operating and storage temperature
- -40 °C to +105 °C
Applications
Downloads
- pdf Data sheet: LinACE™ flat board absolute linear shaft encoder (CRD01)
- pdf Technical article: LinAce™ vs. magnetostrictive encoders with SSI output
- pdf Technical article: LinACE in-axis absolute linear encoder
- pdf Technical article: LinACE with digital outputs vs. LVDT sensor
- zip 3D model: LinACE flat board
- zip Software for E201-9Q and E201-9S
- zip LinACE Software for Asynchronous serial output
- pdf Declaration of conformity EU: LinACE flat board