LinACE™
InAxis Linear Absolute Magnetic Shaft Encoder


LinACE™ is an extremely robust absolute linear cylindrical encoder system designed to be integrated into the servomechanism as a transducer, providing accurate measurements with excellent resolution and repeatability. It can be used as a control device or integrated directly into hydraulic, pneumatic, electromechanical actuators and linear motors as a position or velocity feedback element.
Features & Benefits
- Resolution up to 0.5 μm
- Measuring length up to 450 mm
- Accuracy to ±5 μm
- Asynchronous serial, PWM, SSI and BiSS interface
- Built-in self-monitoring
- Integral bearings
- Small footprint
- Suitable for highly dynamic control loops
Product data
System
- Encoder type
- True absolute encoder
- Outputs
- Asynchronous serial, BiSS, PWM, SSI
- Resolution
- 0.5 μm, 1 μm, 5 μm, 10 μm
- System accuracy
- Up to ±5 µm
- Maximum speed
- 5 m/s
- Repeatability
- Better than unit of resolution
- Hysteresis
- Less than unit of resolution (without mechanical assembly influence)
Electrical
- ESD protection
- HBM, Class 2, max. 2 kV (on connection side)
- Supply voltage
- 4.5 V to 5.5 V – voltage on readhead. Consider voltage drop over cable
- Set-up time
- 200 ms (after switch-on)
- Current consumption
- Typ. 100 mA, max. 120 mA
Environmental
- Humidity
- 0 to 70 % non-condensing
- Operating and storage temperature
- –30 °C to +105 °C (high flex cable: –20 °C to +80 °C)
Applications
Downloads
- pdfData sheet: LinACE InAxis 磁気式リニアアブソリュート シャフトエンコーダ
- pdfData sheet: LinACE™ InAxis Linear Absolute Magnetic Shaft Encoder (CHD01)
- pdfTechnical article: LinAce™ vs. magnetostrictive encoders with SSI output
- pdfInstallation guide: Table of recommended fastener tightening torques
- pdfTechnical article: LinACE in-axis absolute linear encoder
- pdfTechnical article: LinACE with digital outputs vs. LVDT sensor
- zip3D model: LinACE 3D model
- zip3D model: LinACE accessories
- zipSoftware for E201-9Q and E201-9S
- zipLinACE Software for Asynchronous serial output
- pdfDeclaration of conformity EU LinACE