RLS

Torks

Torque sensor

New
The torque sensor is a strain-gauge-based device designed for installation in applications with limited space where torque measurement is required. The design allows integration with harmonic (strain wave) gearing.

Features & Benefits

  • Integrated torque sensing
  • Strain-gauge-based torque measurement
  • Compact low-profile design
  • Harmonic gearing compatible
  • Space-saving integration
  • High-precision feedback
  • Improved motion control
  • Reliable real-time measurement

Product data

System

Communication
BiSS C or other digital protocol
Torque resolution
16 bit
Torque accuracy
1 % of nominal range
Bandwidth
1 kHz
Nominal range
±100 Nm
Maximum measured torque
±140 Nm

Applications

Precise gearboxes
Industrial automation

Downloads