Torks
Torque sensor
Neu
The torque sensor is a strain-gauge-based device designed for installation in applications with limited space where torque measurement is required. The design allows integration with harmonic (strain wave) gearing.
Merkmale & Vorteile
- Integrated torque sensing
- Strain-gauge-based torque measurement
- Compact low-profile design
- Harmonic gearing compatible
- Space-saving integration
- High-precision feedback
- Improved motion control
- Reliable real-time measurement
Produktdaten
System
- Kommunikation
- BiSS C oder anderes digitales Protokoll
- Drehmomentauflösung
- 16 bit
- Drehmomentgenauigkeit
- 1 % des Nennbereichs
- Bandbreite
- 1 kHz
- Nennbereich
- ±100 Nm
- Maximal messbares Drehmoment
- ±140 Nm