RLS

RMB14

Rotary Magnetic Encoder Module

The RMB14 is compact, absolute, high-speed encoder module. With a PCB diameter of only 14 mm the module fits into miniature designs.


The encoder module consists of a magnetic actuator and a separate sensor board. Rotation of the magnetic actuator is read by a custom encoder chip mounted on the sensor board, and processed to give the required output format. Output signals are provided in industry standard absolute and incremental formats.


The RMB14 can be used in a wide range of applications including robotic grippers, marine, medical, print, converting, industrial automation, motor control and instrumentation.

Features & Benefits

  • 14 mm diameter circular module
  • 3.3 V and 5 V power supply
  • High speed operation up to 30,000 rpm
  • Absolute - up to 12 bit resolution (4,096 counts per revolution)
  • Industry standard absolute and incremental output formats
  • Accuracy up to ±0.5°
  • RoHS compliant

Product data

System

Encoder type
Absolute
Reading type
Rotary
Accuracy
Up to ±0.5°
Maximum speed
30,000 RPM
Hysteresis
0.18°

Electrical

Supply voltage
Vdd = 3.3 V or 5 V ±5%
Current consumption
Max. 35 mA

Environmental

RoHS
Compliant with EU Directive 2002/95/EC

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

Link selected — press Ctrl+C (⌘C on a Mac) to copy it.