RLS

RMB28 / RMF44 / RMF58

Rotary Magnetic Encoder Module

New

RMB28 / RMF44 / RMF58 encoder modules are designed for direct integration to high volume OEM applications. The low cost 28 mm square PCB can also be provided with a connector for easy installation.

RMB28 / RMF44 / RMF58 can be used in a wide range of applications including motor control and industrial automation.

Features & Benefits

  • 28 mm square module
  • 44 mm flange option
  • Absolute - to 14 bit resolution (16,384 counts per revolution)
  • 24 V and 5 V power supply versions
  • High speed operation to 60,000 rpm
  • Up to 64 poles for commutation
  • Low cost for OEM integration
  • Industry standard absolute, incremental, analogue and linear output formats
  • Accuracy to ±0.5°
  • RoHS compliant

Product data

System

Encoder type
Absolute, Incremental
Reading type
Radial
Outputs
Analogue sine/cosine, BiSS-C, Incremental, Linear voltage, Open Collector, RS422, SSI
Max. resolution
14 bit
Accuracy
Up to ±0.5°
Maximum speed
60,000 RPM
Hysteresis
0.18°, 0.45°
Max. interpolation factor
16,384

Electrical

Supply voltage
Vdd = 5 V ± 5 %, Vdd = 8 V to 26 V
Current consumption
From 13 mA up to 65 mA
Outputs
Analogue sine/cosine, BiSS-C, Incremental, Linear voltage, Open Collector, RS422, SSI

Environmental

Operating and storage temperature
down to –40 °C, up to +125 °C
RoHS
Compliant with EU Directive 2002/95/EC

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

Link selected — press Ctrl+C (⌘C on a Mac) to copy it.