RLS

RMB23

Rotary Magnetic Encoder Module

The RMB23 is compact, absolute, high-speed encoder module. With a PCB diameter of only 23 mm the module fits into miniature designs.

The encoder module consists of a magnetic actuator and a separate sensor board. Rotation of the magnetic actuator is read by a custom encoder chip mounted on the sensor board, and processed to give the required output format. Output signals are provided in industry standard absolute and incremental formats.

The RMB23 can be used in a wide range of applications including robotic grippers, marine, medical, print, converting, industrial automation, motor control and instrumentation.

Features & Benefits

  • 23 mm diameter circular module
  • 5 V power supply
  • High speed operation up to 30,000 RPM
  • Absolute - up to 12 bit resolution (4,096 cpr)
  • Accuracy up to ±0.5°
  • U, V, W commutation signals with up to 16 poles
  • RoHS compliant

Product data

System

Outputs
Commutation outputs: U, V, W, Incremental, RS422
Maximum speed
30,000 RPM

Electrical

Supply voltage
5 V ± 10 %
Current consumption
30 mA (not loaded)
Outputs
Commutation outputs: U, V, W, Incremental, RS422

Environmental

Operating and storage temperature
-40 °C to +105 °C

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

Link selected — press Ctrl+C (⌘C on a Mac) to copy it.