RLS

AksIM-4™ Big Rings

Off-Axis Rotary Absolute Magnetic Encoder

AksIM-4™ is a non-contact, high performance off-axis absolute rotary encoder designed for integration into applications with limited space and systems with larger diameters. A hollow ring, absolute functionality, and high accuracy make this encoder suitable for many applications.

The AksIM-4™ encoder system consists of an axially magnetised ring and a readhead. The encoders are equipped with BiSS communication interface and offer binary resolutions up to 21 bits per revolution and high accuracy.

Features & Benefits

  • True absolute system
  • Custom magnetic sensor ASIC
  • Self-calibration option
  • Resolution up to 21 bits
  • High accuracy
  • High repeatability
  • Low profile, non-contact
  • High speed operation
  • Integrated status LED


Product data

System

Encoder type
True absolute encoder
Reading type
Axial, Rotary
Resolution
20 bit and 21 bit
Hysteresis
Less than unit of resolution

Electrical

Supply voltage
4.5 V to 5.5 V (at the connector)
Set-up time
100 ms (first data ready after supply voltage is in range), worst case: 200 ms

Mechanical

Available ring sizes (outer diameter)
115 mm, 150 mm

Environmental

Humidity
Up to 70 % non-condensing
Operating and storage temperature
-40 °C to +105 °C

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

Link selected — press Ctrl+C (⌘C on a Mac) to copy it.