A message to our customers and suppliers about COVID-19. Learn more

Green energy

When it comes to precision and reliability under extreme working conditions, magnetic encoders play a decisive role in position and speed feedback. Whether solar energy or wind power generation, there are various positioning and measuring tasks that require precise and efficient control feedback.

Solar energy

Solar systems, e.g. photovoltaic systems, heliostats and dish stirling systems require magnetic encoders for elevation and azimuth position control.

Wind turbines

Wind power is a cost-effective, clean fuel source that can be harvested by wind turbines built on existing farms or even offshore at sea.

And more...

RLS magnetic encoders are an excellent solution for speed and position feedback. With numerous encoder options, you will find a solution for every type of application.

Why RLS magnetic encoders?

CHALLENGES

  • Reliability
  • Precision
  • Extreme working conditions

BENEFITS

  • Industry standard absolute or incremental output options
  • High reliability
  • IP68 environmental protection
  • Extended operating temperature
  • Robust design
  • Easy installation