MS
Incremental Magnetic Scales
The robust RLS magnetic scales consist of a stainless steel carrier and an elastomer-bonded ferrite. The elasto-ferrite layer is magnetised with 2 mm, 2.032 mm or 5 mm long alternating magnetic poles that form an incremental magnetic pattern. Custom magnetisation is also possible.
Features & Benefits
- Compatible with incremental RLS readheads
- Four accuracy grades available:
±10 μm/m, ±20 μm/m, ±40 μm/m, ±100 μm/m - Partial arc application possibility
- Optional protective cover foil for heavy duty applications
- Up to 150 m length
- Customer selectable position of reference mark
- Excellent resistance to dirt, dust and humidity
- Easy installation with adhesive tape, end clamps or track section
Product data
System
- Accuracy grade for MS scales
- ±10 µm (available for lengths up to 20 m only), ±100 µm, ±20 µm, ±40 µm
- Pole length
- 2 mm, 5 mm, 2.032 mm (DPI)
- Maximum length for MS scale
- 150 m
Environmental
- RoHS
- Compliant with EU Directive 2002/95/EC
- Temperature
- Operating: –40 °C to +100 °C (scale applied on the linear guide), –40 °C to +80 °C (scale applied on the curved surface), Storage: –40 °C to +60 °C
Downloads
- pdf Data sheet: MS Incremental Magnetic Scales (MSD01)
- pdf Data sheet: LM10 incremental magnetic encoder system (LM10D01)
- pdf Data sheet: LM13 Incremental Magnetic Encoder (LM13D01)
- pdf Data sheet: LM15 incremental magnetic encoder system (LM15D01)
- pdf Data sheet: RLB miniature PCB level incremental magnetic encoder sensor system (RLBD01)
- pdf Data sheet: RLC2HD miniature PCB level incremental magnetic encoder sensor system (RLCD03)
- pdf Data sheet: RLM Miniature Incremental Magnetic Encoder (RLMD01)
- pdf Technical article: Accuracy of incremental linear encoder systems
- zip 3D model: TRE004A00
- zip 3D model: TRE004A01
- zip 3D model: LM10 rotary magnetic encoder
- zip 3D model: RLC2HD miniature encoder
- zip 3D model: LM13 dpi readhead
- zip 3D model: LM13 rotary magnetic encoder
- zip 3D model: MS05 Magnetic Scale
- zip 3D model: LM13 readhead
- zip 3D model: RoLin rotary magnetic encoder
- zip 3D model: RoLin Linear
- zip 3D model: LM10 readhead
- zip 3D model: LM15 linear encoder
- zip 3D model: Rolin with flex driver
- zip 3D model: RLB rotary magnetic encoder
- zip 3D model: RLC2IC_Molex-527451197_PN-13
- zip 3D model: RLC2IC_AMPHENOL-10114828-11108LF_PN-20
- zip 3D model: RLC2IC_Molex-5015681107_PN-12
- zip 3D model: RLC2IC rotary magnetic encoder (through-hole)
- zip 3D model: LM10 with MS10 track system
- zip 3D model: LM10ECL00 End Clamp
- zip 3D model: MS10 Magnetic Scale
- zip 3D model: MS10 Magnetic Scale with track system
- zip 3D model: SAS scale lengths (without cover foil)
- pdf Declaration of conformity EU MS AS WL HM MR FI