LM10
Incremental Magnetic Encoder
The LM10 is a contactless high-speed magnetic encoder designed for linear or rotary motion sensing in harsh environments. The LM10 features a compact sealed readhead that rides at up to 1.0 mm from the self-adhesive magnetic scale or ring.
Features & Benefits
- Stick-on reference mark
- Distance coded reference and periodic reference mark option
- Excellent dirt immunity to IP68
- Axis lengths of up to 100 m
- Industry standard incremental digital and analogue output options
- Customer selectable resolutions
- High speed operation
- High reliability from proven non-contact sensing technology
- Integral set-up LED
Product data
System
- Encoder type
- Incremental
- Reading type
- Axial, Linear, Radial, Rotary
- Accuracy grade for MS scales
- ±10 µm (available for lengths up to 20 m only), ±20 µm, ±40 µm
- Repeatability
- < 1 μm at 25°C
- Hysteresis
- < 3 μm (at 0.3 mm ride height)
- Pole length
- 2 mm
- Maximum length for MS scale
- 100 m
Electrical
- Outputs
- Analogue sine/cosine, Incremental
Mechanical
- Mass
- Magnetic scale (1 m) 60 g, Cover foil (1 m) 3.5 g, Readhead (1 m cable, no connector) 57 g, Cable (1 m) 34 g
Environmental
- EMC Emission
- IEC 61000-6-4
- EMC Immunity
- IEC 61000-6-2
- Shocks (6 ms)
- 300 m/s2 (IEC 60068-2-27)
- Temperature
- Operating: –10 °C to +80 °C (cable under non-dynamic conditions: -20 °C to +85 °C), Storage: –40 °C to +85 °C
- Vibrations (55 Hz to 2000 Hz)
- 300 m/s2 (IEC 60068-2-6)
Applications
Downloads
- pdf Data sheet: LM10 incremental magnetic encoder system (LM10D01)
- pdf Data sheet: 軸方向磁気インクリメンタルリング
- pdf Data sheet: TRS ガイドシステム
- pdf Data sheet: Axial incremental magnetic rings (MR01D01)
- pdf Data sheet: MR Bonded Radial Incremental Magnetic Rings (MR02D02)
- pdf Maximum speed tables for axial magnetic rings
- pdf Data sheet: MS Incremental Magnetic Scales (MSD01)
- pdf Installation guide: LM10ECL00 end clamp kit installation
- pdf Installation guide: Table of recommended fastener tightening torques
- pdf Technical article: Accuracy of incremental linear encoder systems
- zip 3D model: MR Bonded Radial Incremental Magnetic Rings
- zip 3D model: Axial magnetic rings
- zip 3D model: LM10 rotary magnetic encoder
- zip 3D model: LM10 readhead
- zip 3D model: LM10 with MS10 track system
- zip 3D model: LM10ECL00 End Clamp
- zip 3D model: MS10 Magnetic Scale
- zip 3D model: MS10 Magnetic Scale with track system
- zip Software for E201-9Q and E201-9S
- pdf Declaration of conformity EU LM10_LM13_LM15
- pdf Declaration of conformity EU cover foils
- pdf Declaration of conformity EU MS AS WL HM MR FI