Bonded Radial Incremental
Magnetic Rings
The robust RLS radial magnetic incremental rings consist of an elasto-ferrite layer firmly bonded on a stainless steel hub. The elasto-ferrite layer is magnetised with 2 mm long alternating magnetic poles, which form an incremental magnetic pattern.
Features & Benefits
- Non-contact technology
- Compatible with RLS LM and RoLin family redheads
- Different shaft diameters available
- Unique or periodic reference mark
- High speed operation
- Easy mounting
- Excellent resistance to dirt and dust
Product data
Mechanical
- Coefficient of thermal expansion
- 11.2 x 10-6 K-1
- Material type (ring)
- NBR + ferrite
Environmental
- Operating and storage temperature
- -40 °C to +85 °C
Downloads
- pdf Data sheet: MR Bonded Radial Incremental Magnetic Rings (MR02D02)
- pdf Data sheet: LM10 incremental magnetic encoder system (LM10D01)
- pdf Data sheet: LM13 Incremental Magnetic Encoder (LM13D01)
- pdf Data sheet: RLB miniature PCB level incremental magnetic encoder sensor system (RLBD01)
- pdf Data sheet: RLC2HD miniature PCB level incremental magnetic encoder sensor system (RLCD03)
- pdf Data sheet: RLM Miniature Incremental Magnetic Encoder (RLMD01)
- zip 3D model: MR Bonded Radial Incremental Magnetic Rings
- zip 3D model: LM10 rotary magnetic encoder
- zip 3D model: RLC2HD miniature encoder
- zip 3D model: LM13 dpi readhead
- zip 3D model: LM13 rotary magnetic encoder
- zip 3D model: LM13 readhead
- zip 3D model: RoLin rotary magnetic encoder
- zip 3D model: RoLin Linear
- zip 3D model: LM10 readhead
- zip 3D model: Rolin with flex driver
- zip 3D model: RLB rotary magnetic encoder
- zip 3D model: RLC2IC_Molex-527451197_PN-13
- zip 3D model: RLC2IC_AMPHENOL-10114828-11108LF_PN-20
- zip 3D model: RLC2IC_Molex-5015681107_PN-12
- zip 3D model: RLC2IC rotary magnetic encoder (through-hole)
- zip 3D model: LM10 with MS10 track system
- zip 3D model: LM10ECL00 End Clamp