RLS

MS TRS

Magnetic Scale for TRS Track System

TRS system is designed for applications that require an easily removable scale. The track system consists of aluminium guide rails and a scale clamp element. It holds the magnetic scale securely while allowing it to expand and contract freely. The scale clamp provides a fixed point from which the MS scale can expand.
Read more about TRS system

Features & Benefits

  • Compatible with incremental RLS readheads
  • Four accuracy grades available:
    ±10 μm/m, ±20 μm/m, ±40 μm/m, ±100 μm/m
  • Partial arc application possibility
  • Optional protective cover foil for heavy duty applications
  • Up to 150 m length
  • Easy and fast replacement even if access is limited
  • Thermal expansion of the scale can be independent
    of the machine structure
  • Customer selectable position of reference mark
  • Excellent resistance to dirt, dust and humidity
  • Easy installation with adhesive tape, end clamps or track section

Product data

System

Accuracy grade for MS scales
±10 µm (available for lengths up to 20 m only), ±100 µm, ±20 µm, ±40 µm
Pole length
2 mm, 5 mm, 2.032 mm (DPI)
Maximum length for MS scale
150 m

Environmental

RoHS
Compliant with EU Directive 2002/95/EC
Temperature
Operating: –40 °C to +100 °C, Storage: –40 °C to +60 °C

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

Link selected — press Ctrl+C (⌘C on a Mac) to copy it.