RLS

AksIM-4™ FS

Off-Axis Rotary Absolute Magnetic Encoders with Functional Safety

Upcoming

AksIM-4 FS is a non-contact, off-axis absolute rotary encoder for use in safety functions.

One encoder provides position feedback for both control and safety. The system consists of an axially magnetised ring and a readhead with a BiSS Safety interface, with resolution up to 22 bits per revolution. The hollow ring and low profile suit space-constrained designs.

For gear and motor feedback in one encoder, see AksIM-4 Dual Stacked.

Features & Benefits

  • One encoder for control and safety
  • Functional safety: SIL 2 / PL d, and SIL 3 / PL e
  • True absolute system
  • Eccentricity compensated by design
  • Resolution up to 22 bits
  • Low profile, non-contact
  • Integrated status LED
  • High repeatability
  • Simple installation and easy connection
  • BiSS Safety communication interface

Downloads