RLS

RTB28

High Resolution Magnetic Encoder

The RTB28 high-resolution magnetic encoder features 18-bit resolution in an ultra-compact square 28 mm encoder board, delivering exceptional precision in the smallest footprint. Its compact and lightweight design makes it ideal for applications such as printing, industrial automation, motor control and instrumentation.

Features & Benefits

  • Based on TMR sensor
  • Incremental resolution up to 18 bit
  • UVW signals for commutation up to 256 pole pairs
  • Zeroing function
  • Simple and fast installation
  • Non-contact, frictionless design
  • Miniature design, square 28 mm
  • Long-term reliability
  • No hysteresis

Product data

System

Max. resolution
18 bit
Maximum speed
30,000 RPM

Electrical

Supply voltage
Vdd = 5 V ± 5 %

Environmental

Temperature
Operating: -40 °C to +105 °C (limited by connector)

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

Link selected — press Ctrl+C (⌘C on a Mac) to copy it.