RLS

HiLin™

High-accuracy Linear Magnetic Encoder System

The HiLin™ series of highest performance general purpose robust magnetic encoders is a family of linear incremental systems suitable for a variety of demanding applications. The incremental encoder system consists of a compact sealed readhead and a separate magnetic scale.

Read more about HiLin

Features & Benefits

  • Resolutions down to 0.1 μm
  • Low hysteresis: ≤1 μm
  • Low interpolation error (SDE): ±1.5 μm
  • High travel speed (25.28 m/s with 1 μm resolution)
  • Wide operating temperature range from –40 °C to +75 °C
  • Easy handling and installation
  • Suitable for applications in very demanding environments
  • Unique, periodic or distance-coded reference mark

Product data

System

Encoder type
Incremental
Reading type
Linear
Resolution
From 0.1μm
Accuracy
±5 μm/m (at 20 °C)
Short range accuracy
±3 μm (at 20 °C, up to 30 mm)
SDE
±1.5 μm
Repeatability
±0.4 μm
Hysteresis
≤1 μm
Pole length
2 mm, 2.032 mm (DPI)

Electrical

Supply voltage
4.75 V to 12 V – voltage on readhead
Set-up time
< 1 s

Mechanical

Mass
Readhead: 32 g
Max. cable length
10 m

Environmental

Operating and storage temperature
–40 °C to +75 °C

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

Link selected — press Ctrl+C (⌘C on a Mac) to copy it.