RLS

AksIM-4™ HIPERFACE DSL®

Off-axis Rotary Absolute Magnetic Encoder

New
AksIM-4™ is a non-contact, high performance off-axis absolute rotary encoder. It is designed for integration into applications with limited space. A hollow ring, true absolute functionality and Hiperface DSL protocol make this encoder suitable for compact servo motor applications. The AksIM-4 encoder system consists of an axially magnetised ring and a readhead.

Features & Benefits

  • True absolute system
  • Custom magnetic sensor ASIC
  • Self-calibration option
  • Low profile, non contact
  • Reduced wiring complexity
  • High speed data transmission
  • Cost efficient
  • Possibility for more compact motor design


Product data

System

Encoder type
True absolute encoder
Reading type
Axial, Rotary
Max. resolution
20 bit
System accuracy
Up to ±0.005°

Electrical

Supply voltage
7 V to 12 V (at the connector)
Current consumption
Typ. 85 mA at 12 V - at the connector, max 1.4 W

Mechanical

Available ring sizes (outer diameter)
53 mm, 80 mm

Environmental

Operating and storage temperature
-40 °C to +105 °C

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

Link selected — press Ctrl+C (⌘C on a Mac) to copy it.