Overview
Artos™ Rotary is a versatile absolute magnetic encoder system designed for precise angle and velocity control loops. This true-absolute system provides immediate position information immediately after power-on via serial protocols, eliminating the need for homing cycles. It is available in two form factors: a compact Board Level (PCB-A) design for space-constrained integrations and a Robust Enclosed housing for harsh industrial environments.
Benefits
- Instant Start-up: True-absolute technology ensures position data is valid immediately upon power-on.
- Intelligent Self-Calibration: Built-in algorithms automatically compensate for mounting eccentricity to optimize system accuracy.
- High-Speed Operation: Supports rotational speeds up to 30,000 rpm.
- Responsive Control: Features low position latency of less than 1 µs and a high internal refresh rate of 91 kHz.
- Flexible Installation: Large installation tolerances and an integrated setup LED simplify the mounting process.
Product data
System
Electrical
Environmental
Speed calculator
Calculate maximum speed and determine product parameters based on your application.