RLS

EC

Extension Cable for Artos™, 4 m, 8 m, 12 m

Part of the Artos™ platform →
An extension cable for the DHR and DHL Artos™ readhead. The encoder side of the extension cable is equipped with the M12 connector. The termination on the controller side is selectable (flying leads, M12 or D-SUB 9 pin connector).

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

Link selected — press Ctrl+C (⌘C on a Mac) to copy it.