New
Artos™ is an absolute magnetic encoder system designed for motion control applications as a feedback element for angle/position and velocity control loops. A highly reliable measurement principle and processing ensure low position latency, high resolution and angular/linear velocity. The compact PCB-A design and low weight of the encoder system make it suitable for applications with limited space in relatively clean environments.
Features & Benefits
- True absolute system
- High accuracy and resolution
- Suitable for highly dynamic control loops
- SSI and BiSS C bidirectional communication protocols
- Rotational speeds up to 30,000 rpm
- Compatible with FlexAB
- Wide installation tolerances
- Compact design with horizontal or vertical connector
Product data
System
- Encoder type
- Absolute
- Outputs
- BiSS-C bidirectional
- Resolution
- Up to 0.1 μm
- Compatibility
- FlexAB magnetic system
Electrical
- Supply voltage
- 5 V to 30 V
Environmental
- Operating and storage temperature
- -40 °C to +85 °C
Downloads
- pdf Data sheet: Artos™ Board Level Rotary and Linear Absolute Magnetic Encoder System (DBD01)
- pdf Application note: Artos BiSS C Register Access (APP07)
- zip 3D model: ACC097 Rolling tool for FlexAB DBR with ACC080
- zip 3D model: ACC098 Rolling tool for FlexAB DBR
- zip 3D model: DBF PCB-A readhead with horizontal connector
- zip 3D model: DBF PCB-A readhead with vertical connector
- zip 3D model: FlexAB™ for a 1-meter shaft diameter
- zip 3D model: FlexAB™ joint with straight scale
- zip EncoSight software for E201-9B, BiSS and Artos bidirectional encoders
- zip Software for E201-9Q and E201-9S
- pdf EC / UK / NI Declaration of conformity: Artos
- pdf Flyer: FlexAB Absolute Magnetic Scale System for Large Diameters