New
Artos™ Linear provides high-accuracy absolute position feedback for motion control systems requiring extreme speeds and long measurement ranges. Supporting both solid and flexible magnetic scales, the system can reach measurement lengths up to 32 m. Whether integrated as a lightweight Board Level sensor or a Sealed Readhead, Artos Linear maintains reliable performance in environments ranging from medical laboratories to heavy-duty machine tools.
Features & Benefits
- Superior Accuracy: Compatible with SAS19 solid scales offering linear accuracy up to ±6 µm/m.
- Extreme Tracking Speeds: Engineered for highly dynamic control loops with linear speeds up to 20 m/s.
- Versatile Range: Supports measurement lengths from short-travel solid scales up to 32 m flexible scales.
- High Data Freshness: An internal refresh rate of 91 kHz ensures precise control at any speed.
- Industrial Resilience: The fully welded scale variants and enclosed readheads offer IP67 protection against dust, oils, and coolants.
Product data
System
- Encoder type
- Linear absolute
- Outputs
- BiSS-C, SSI
- Resolution
- Up to ~0.100 μm
- Compatibility
- DS19 absolute magnetic scale, SAS19 solid absolute scales
Electrical
- Supply voltage
- 5 V to 30 V
Environmental
- Operating and storage temperature
- -40 °C to +85 °C
Downloads
- pdf Data sheet: Artos™ Board Level Rotary and Linear Absolute Magnetic Encoder System (DBD01)
- pdf Data sheet: Artos™ Housed Rotary and Linear Absolute Magnetic Encoder System (DRD01)
- pdf Data sheet: AS absolute magnetic scale (ASD01)
- pdf Application note: LA11 and Artos absolute encoders - Connection to different controllers (APP02)
- pdf Application note: Artos BiSS C Register Access (APP07)
- zip 3D model: Washer for SAS/HMS scales
- zip 3D model: SAS scale lengths
- zip 3D model: Artos™ DHL housed readhead
- zip 3D model: DS19 radius 200 mm with readhead and connector
- zip 3D model: DS19 scale
- zip 3D model: SAS scale lengths (without cover foil)
- zip 3D model: Artos board heads with bracket
- zip EncoSight software for E201-9B, BiSS and Artos bidirectional encoders
- zip Software for E201-9Q and E201-9S
- pdf EC / UK / NI Declaration of conformity: Artos
- pdf Case study: Redefining Repeatability in Screen Printing with the Artos Encoder System