AksIM-4™ Dual Concentric
Off-axis Rotary Absolute Magnetic Encoder
New
The AksIM-4™ Dual Concentric high-performance encoder integrates two non-contact absolute rotary sensors in a single device. This innovative solution provides simultaneous motor and reducer position feedback in a robot joint for exceptionally smooth, synchronised, and accurate motion control. Its compact, space-saving design makes it perfect for advanced robotics and other applications where installation space is limited, without sacrificing accuracy, reliability, or performance.
Features & Benefits
- Two-in-one encoder solution
- Ultra-compact, low-profile design
- High accuracy and repeatability
- Multiturn counter option
- Immunity to external magnetic fields
- Saves space
- Reduces complexity in robotic joints
- Immediate feedback at power-up
- Reliable performance even in demanding environments
Product data
System
- Encoder type
- True absolute encoder
- Reading type
- Axial
- Resolution
- Input encoder: 19 bit; Output encoder: 19 bit
- System accuracy
- Up to ±0.010°
Electrical
- Supply voltage
- 4.5 V to 5.5 V (at the connector)
Environmental
- Operating and storage temperature
- -40 °C to +105 °C