RLS

Nonius

Absolute Magnetic Rings

The robust RLS radial and axial magnetic rings consist of an elasto-ferrite layer which is bonded to a steel hub. The elasto-ferrite layer is magnetised with nonius magnetisation with different pole lengths and different numbers of magnetic periods.

If you’re looking for superior performance absolute rotary encoder, RLS also offers our own proprietary technology based AksIM encoder. For more information and comparison visit here.

Features & Benefits

  • Non-contact technology
  • High speed operation
  • Installation with adhesive bond or press-fitting
  • Compatible with existing Nonius sensors and readheads
  • High quality magnetisation
  • Excellent resistance to dirt and dust
  • High precision machining

Product data

System

Magnetisation
2-track Nonius absolute
Maximum speed
12,000 RPM
Magnetic periods
32/31, 64/63
Pole length
1.28 mm, 1.50 mm
Magnetic field density
40 mT

Environmental

Operating and storage temperature
-40 °C to +85 °C

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

Link selected — press Ctrl+C (⌘C on a Mac) to copy it.