RLS

RE16

Super Small Incremental and Absolute Encoder

The RE16 is a compact, sealed, miniature, high speed rotary magnetic encoder designed for use in space limited applications. The encoder body is just 16 mm in diameter in aluminum housing.

Features & Benefits

  • Super small size – 16 mm diameter body
  • 5 V power supply versions
  • Industry standard incremental, SSI and linear voltage output formats
  • High speed operation up to 30,000 rpm
  • Accuracy ±0.3°
  • RoHS compliant

Product data

System

Encoder type
Absolute, Incremental
Accuracy
±0.3°
Maximum speed
30,000 RPM
Hysteresis
0.17°

Electrical

Supply voltage
5 V

Mechanical

Encoder housing material
Aluminium
Mass
33 g (with 1m long cable)
Max. cable length
10 m

Environmental

Operating and storage temperature
-30 °C to +125 °C

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.