New
Artos™ is an absolute magnetic encoder system designed for motion control applications as a feedback element for angle/position and velocity control loops. A highly reliable measurement principle and processing provide low position latency, high resolution and angular/linear velocity. The robust design protects the readhead from liquid ingress and high temperatures, so it remains undamaged even in extremely contaminated and hot environments.
Features & Benefits
- True absolute system
- High accuracy and resolution
- Suitable for highly dynamic control loops
- Robust design and great EMC compatibility
- SSI and BiSS bidirectional communication protocols
- Compatible with FlexAB
- Wide installation tolerances
- IP67 protection class
Product data
System
- Encoder type
- Absolute
- Outputs
- BiSS-C bidirectional
- Resolution
- Up to 0.1 μm
- Compatibility
- FlexAB magnetic system
Electrical
- Supply voltage
- 5 V to 30 V
Environmental
- IP protection
- IP67
- Operating and storage temperature
- -40 °C to +85 °C
Downloads
- pdf Data sheet: Artos™ Housed Rotary and Linear Absolute Magnetic Encoder System (DRD01)
- pdf Application note: Artos BiSS C Register Access (APP07)
- zip 3D model: ACC096 Rolling tool for FlexAB DHR
- zip 3D model: DHL housed readhead
- zip 3D model: FlexAB™ for a 1-meter shaft diameter
- zip 3D model: FlexAB™ joint with straight scale
- zip EncoSight software for E201-9B, BiSS and Artos bidirectional encoders
- zip Software for E201-9Q and E201-9S
- pdf EC / UK / NI Declaration of conformity: Artos
- pdf Flyer: FlexAB Absolute Magnetic Scale System for Large Diameters