RLS

MS TRS

Magnetic Scale for TRS Track System

TRS system is designed for applications that require an easily removable scale. The track system consists of aluminium guide rails and a scale clamp element. It holds the magnetic scale securely while allowing it to expand and contract freely. The scale clamp provides a fixed point from which the MS scale can expand.
Read more about TRS system

Features & Benefits

  • Independent thermal expansion
  • Aluminium guide rails in 1 m and 2 m sections
  • Flexible mounting on any surface or standard rails
  • Compatible with MS10, MS15, MS19, and MS20 scales
  • Fast scale replacement even with limited access
  • Fixed clamp controls expansion direction
  • Simplifies machine transport disassembly
  • Reduces machine downtime

Product data

System

Accuracy grade for MS scales
±10 µm (available for lengths up to 20 m only), ±100 µm, ±20 µm, ±40 µm
Pole length
2 mm, 5 mm, 2.032 mm (DPI)
Maximum length for MS scale
150 m

Environmental

RoHS
Compliant with EU Directive 2002/95/EC
Temperature
Operating: –40 °C to +100 °C, Storage: –40 °C to +60 °C

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

Link selected — press Ctrl+C (⌘C on a Mac) to copy it.