Nonius
Absolute Magnetic Rings


The robust RLS radial and axial magnetic rings consist of an elasto-ferrite layer which is bonded to a steel hub. The elasto-ferrite layer is magnetised with nonius magnetisation with different pole lengths and different numbers of magnetic periods.
If you’re looking for superior performance absolute rotary encoder, RLS also offers our own proprietary technology based AksIM encoder. For more information and comparison visit here.
Features & Benefits
- Non-contact technology
- High speed operation
- Installation with adhesive bond or press-fitting
- Compatible with existing Nonius sensors and readheads
- High quality magnetisation
- Excellent resistance to dirt and dust
- High precision machining
Product data
System
- Magnetisation
- 2-track Nonius absolute
- Maximum speed
- 12,000 RPM
- Magnetic periods
- 32/31, 64/63
- Pole length
- 1.28 mm, 1.50 mm
- Magnetic field density
- 40 mT
Environmental
- Operating and storage temperature
- -40 °C to +85 °C