New
Absolute radial magnetic rings are compatible with the Artos™ readhead and are suitable for most demanding applications. The robust design protects the magnetic ring against the ingress of liquids and high temperatures, so that it remains undamaged even in extremely contaminated and hot environments.
Features & Benefits
- Compatible with Artos™ readhead
- Excellent resistance to common machine tool contaminants
- Various sizes of diameters available
- Easy mounting
- High operating speed
- Operation at high temperatures
Product data
System
- Max. rotational speed
- up to 30,000 RPM
Mechanical
- Available ring sizes (outer diameter)
- 57 mm, 81 mm, 114.2 mm, 162 mm, 229 mm, 325 mm, 478 mm
Environmental
- Operating and storage temperature
- -40 °C to +85 °C
- Protection
- Exposed, With a cover foil, Welded (IP67)
Downloads
- pdf Data sheet: Artos™ Board Level Rotary and Linear Absolute Magnetic Encoder System (DBD01)
- pdf Data sheet: Artos™ Housed Rotary and Linear Absolute Magnetic Encoder System (DRD01)
- pdf Data sheet: Artos™ SAR Solid Absolute Magnetic Rings (SARD01)
- pdf Application note: LA11 and Artos absolute encoders - Connection to different controllers (APP02)
- zip 3D model: Artos™ DHR housed readhead
- zip 3D model: DBR PCB-A readhead with horizontal connector
- zip 3D model: DBR PCB-A readhead with vertical connector
- zip 3D models: Artos™ DHR - housed readhead with exposed unprotected rings
- zip 3D models: Artos™ DHR - housed readhead with protected welded rings
- zip 3D models: DBR PCB-A readhead with horizontal connector and exposed unprotected rings
- zip 3D models: DBR PCB-A readhead with horizontal connector and protected welded rings
- zip 3D models: DBR PCB-A readhead with vertical connector and exposed unprotected rings
- zip 3D models: DBR PCB-A readhead with vertical connector and protected welded rings
- zip 3D models: SAR - exposed unprotected rings
- zip 3D models: SAR - protected welded rings
- zip Software for E201-9Q and E201-9S
- pdf EC / UK / NI Declaration of conformity: Artos