RLS

SAR rings

Rings for Artos™ absolute encoder

Part of the Artos™ platform →

Absolute radial magnetic rings are compatible with the Artos™ readhead and are suitable for most demanding applications. The robust design protects the magnetic ring against the ingress of liquids and high temperatures, so that it remains undamaged even in extremely contaminated and hot environments.

Features & Benefits

  • Compatible with Artos™ readhead
  • Excellent resistance to common machine tool contaminants
  • Various sizes of diameters available
  • Easy mounting
  • High operating speed
  • Operation at high temperatures

Product data

System

Max. rotational speed
up to 30,000 RPM

Mechanical

Available ring sizes (outer diameter)
57 mm, 81 mm, 114.2 mm, 162 mm, 229 mm, 325 mm, 478 mm

Environmental

Operating and storage temperature
-40 °C to +85 °C
Protection
Exposed, With a cover foil, Welded (IP67)

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

Link selected — press Ctrl+C (⌘C on a Mac) to copy it.