RLS

RLC2IA

Miniature Incremental Magnetic Encoder Module

RLC2IA is a PCB-level encoder with a 24 V incremental push-pull output signal.

Encoder system consists of a PCB sensor and a magnetic scale or ring. It is designed for embedded motion control applications as a position control loop element in applications with limited space. It guarantees a highly repeatable position measurement under wide mounting tolerances and temperature ranges.

Features & Benefits

  • Incremental push-pull output (24 V)
  • Unique or periodic bidirectional index impulse
  • High system accuracy up to ±10 μm
  • High threshold logic (HTL)
  • For use with scales, radial and axial rings
  • Non-contact and wear-free measuring principle
  • Miniature design
  • Status indicator LED


Request a quote

Product data

System

Encoder type
Incremental
Reading type
Axial, Linear, Radial
Outputs
Incremental, Push-pull
Max. resolution
13 bit
Accuracy
Up to ±10 µm

Electrical

Supply voltage
24 V ±10 % (on the readhead)
Current consumption
< 10.5 mA without 1000 Ω termination, < 85 mA with 1000 Ω termination

Environmental

Operating and storage temperature
–40 °C to +105 °C

Downloads