Orbis™ Battery Backup Multiturn
Rotary Absolute Magnetic Encoder Module
Not recommended for new design. Please go to Orbis™ Battery Backup Multiturn. .
Features & Benefits
- Multiturn counter powered by battery
- Extended temperature range
- Reduced effect of thermal drift on accuracy
Product data
System
- Encoder type
- True absolute encoder
- Reading type
- Rotary
- Outputs
- BiSS-C
- Resolution
- 14 bit
- Accuracy
- ±0.25°
- Maximum speed
- 12,000 RPM
- Repeatability
- ±2 LSB (counts, unidirectional)
Electrical
- Supply voltage
- 4.5 V to 5.5 V (at the connector)
- Current consumption
- Typ. 70 mA (no output load)
Mechanical
- Actuator material
- Anodised aluminium
- Magnet material
- Neodymium with Ni-Cu-Ni protective layer
Environmental
- External magnetic field
- Max ±3 mT (DC or AC) on top side of readhead
- Humidity
- 0 to 70 % non-condensing
- Temperature
- Operating: −40 °C to +105 °C
Downloads
- pdf Data Sheet: Orbis™ battery backup multiturn (BBM) absolute rotary encoder (BRD08)
- pdf Data sheet: OrbisTM バッテリバックアップマルチターン (BBM) ロータリアブソリュートエンコーダ
- pdf Application note: Orbis BBM BiSS C Register Access (APP06)
- pdf Installation guide: Table of recommended fastener tightening torques
- pdf Application note: CRC calculation (CRCD01)
- zip 3D model: Orbis™ battery backup multiturn absolute rotary encoder
- zip 3D model: Orbis™ battery backup multiturn absolute rotary encoder without connector
- zip BiSS C data packet decoder and CRC calculator