RLS

Orbis™ Battery Backup Multiturn

Rotary Absolute Magnetic Encoder Module

Not recommended for new design. Please go to Orbis™ Battery Backup Multiturn. .

Features & Benefits

  • Multiturn counter powered by battery
  • Extended temperature range
  • Reduced effect of thermal drift on accuracy

Product data

System

Encoder type
True absolute encoder
Reading type
Rotary
Outputs
BiSS-C
Resolution
14 bit
Accuracy
±0.25°
Maximum speed
12,000 RPM
Repeatability
±2 LSB (counts, unidirectional)

Electrical

Supply voltage
4.5 V to 5.5 V (at the connector)
Current consumption
Typ. 70 mA (no output load)

Mechanical

Actuator material
Anodised aluminium
Magnet material
Neodymium with Ni-Cu-Ni protective layer

Environmental

External magnetic field
Max ±3 mT (DC or AC) on top side of readhead
Humidity
0 to 70 % non-condensing
Temperature
Operating: −40 °C to +105 °C

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

Link selected — press Ctrl+C (⌘C on a Mac) to copy it.