RLS

RMF44 / RMF58 OnAxis™ Redundant

Incremental Encoders

The RMF44 /RMF58 is a non-contact magnetic encoder with two independent outputs and no common connections between two devices. The redundancy is realized only on the sensor and driver side. The encoder uses only one magnet (D7xH4 mm). The encoders are suitable for demanding applications that require a higher level of safety.

Features & Benefits

  • Accuracy to ±0.5°
  • Dual incremental outputs
  • Resolution up to 4,096 cpr
  • 5 V power supply versions
  • High speed
  • Redundancy for safety applications
  • Industry standard output formats
  • For high volume OEM applications


Product data

System

Encoder type
Incremental (for other outputs contact RLS)
Reading type
Rotary
Max. resolution
12 bit
Accuracy
Up to ±0.5°
Maximum speed
30,000 RPM

Electrical

Supply voltage
5 V
Current consumption
Typ. 30mA for each encoder
Outputs
Encoder 1: A B Z, RS422 line driver
Encoder 2: A B Z, RS422 line driver

Mechanical

Encoder housing material
Zamak
Magnet material
SmCo (Sm2Co17), NiCuNi coated
Max. cable length
10 m

Environmental

Temperature
Operating: RFM: –40 °C to +125 °C (without connector), RFM: –40 °C to +105 °C (with connector)

Applications

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

Link selected — press Ctrl+C (⌘C on a Mac) to copy it.