New
Artos™ Rotary is a versatile absolute magnetic encoder system designed for precise angle and velocity control loops. This true-absolute system provides immediate position information immediately after power-on via serial protocols, eliminating the need for homing cycles. It is available in two form factors: a compact Board Level (PCB-A) design for space-constrained integrations and a Robust Enclosed housing for harsh industrial environments.
Features & Benefits
- Instant Start-up: True-absolute technology ensures position data is valid immediately upon power-on.
- Intelligent Self-Calibration: Built-in algorithms automatically compensate for mounting eccentricity to optimize system accuracy.
- High-Speed Operation: Supports rotational speeds up to 30,000 rpm.
- Responsive Control: Features low position latency of less than 1 µs and a high internal refresh rate of 91 kHz.
- Flexible Installation: Large installation tolerances and an integrated setup LED simplify the mounting process.
Product data
System
- Encoder type
- Rotary absolute
- Reading type
- Radial
- Outputs
- BiSS-C, SSI
- Max. resolution
- Up to 23 bits (depends on the ring size)
- Compatibility
- SAR ring (SAR057 to SAR478)
- Max. rotational speed
- up to 30,000 RPM
Electrical
- Supply voltage
- 5 V to 30 V
Environmental
- Operating and storage temperature
- -40 °C to +85 °C
Downloads
- pdf Data sheet: Artos™ Board Level Rotary and Linear Absolute Magnetic Encoder System (DBD01)
- pdf Data sheet: Artos™ Housed Rotary and Linear Absolute Magnetic Encoder System (DRD01)
- pdf Data sheet: Artos™ SAR Solid Absolute Magnetic Rings (SARD01)
- pdf Application note: LA11 and Artos absolute encoders - Connection to different controllers (APP02)
- pdf Application note: Artos BiSS C Register Access (APP07)
- zip 3D model: Artos™ DHR housed readhead
- zip 3D model: DBR PCB-A readhead with horizontal connector
- zip 3D model: DBR PCB-A readhead with vertical connector
- zip 3D models: Artos™ DHR - housed readhead with exposed unprotected rings
- zip 3D models: Artos™ DHR - housed readhead with protected welded rings
- zip 3D models: DBR PCB-A readhead with horizontal connector and exposed unprotected rings
- zip 3D models: DBR PCB-A readhead with horizontal connector and protected welded rings
- zip 3D models: DBR PCB-A readhead with vertical connector and exposed unprotected rings
- zip 3D models: DBR PCB-A readhead with vertical connector and protected welded rings
- zip 3D models: SAR - exposed unprotected rings
- zip 3D models: SAR - protected welded rings
- zip 3D model: Artos board heads with bracket
- zip EncoSight software for E201-9B, BiSS and Artos bidirectional encoders
- zip Software for E201-9Q and E201-9S
- pdf EC / UK / NI Declaration of conformity: Artos