RLS

Bonded Radial Incremental

Magnetic Rings

The robust RLS radial magnetic incremental rings consist of an elasto-ferrite layer firmly bonded on a stainless steel hub. The elasto-ferrite layer is magnetised with 2 mm long alternating magnetic poles, which form an incremental magnetic pattern.

Features & Benefits

  • Non-contact technology
  • Compatible with RLS LM and RoLin family redheads
  • Different shaft diameters available
  • Unique or periodic reference mark
  • High speed operation
  • Easy mounting
  • Excellent resistance to dirt and dust

Product data

Mechanical

Coefficient of thermal expansion
11.2 x 10-6 K-1
Material type (ring)
NBR + ferrite

Environmental

Operating and storage temperature
-40 °C to +85 °C

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.