Maximum speed calculator for adhesive bonded radial magnetic rings
Select ring size *:
Select readhead:
Select output type:
Select cross section:
Pole count for currently selected system: 50
Maximum RPM
12986491628142211784
25971298324162844234178
5195259764932416984683417
5320266066533217386703517
66503325831415216108874422
10000519512986493381691366834
10000532013306653461731407035
10000665016628314332161758844
10000100002597129867733827313769
10000100002660133069334628014170
10000100003325166286743335017688
1000010000415620781084542437220110
1000010000519525971355677546275138
1000010000665033251734867700353177
1000010000415620781084542437220110
1000010000100005195271013551093551277
1000010000665033251734867700353177
1000010000415620781084542437220110
100001000010000100005421271021871103554
1000010000415620781084542437220110
10000100001000010000100005421437522061108
100001000010000100001000010000875044132216
1000010000100001000010000100001000088274433
Notes:
- Displayed maximum speeds are only valid for correctly installed components.
All encoder calculators