Maximum speed calculator for axial magnetic rings
Select ring size *:
Select readhead:
Select output type:
Select cross section:
Pole count for currently selected system: 32
Maximum RPM
20291014253126663326136
4058202950725313266532613
8117405810145072641321065327
8312415610395192711351095527
10390519512986493381691366834
1623581172029101452926421310754
1662583122078103954227121811055
19000103902597129867733827313769
1900016235405820291058529427215108
1900016625415620781084542437220110
1900019000519525971355677546275138
1900019000649432471694847683344173
19000190008117405821171058854431216
1900019000103905195271013551093551277
1900019000649432471694847683344173
1900019000162358117423521171708862432
1900019000103905195271013551093551277
1900019000649432471694847683344173
190001900019000162358470423534171724865
1900019000649432471694847683344173
19000190001900019000169418470683534481731
1900019000190001900019000169411367168963463
19000190001900019000190001900019000137926927
Notes:
- Displayed maximum speeds are only valid for correctly installed components.
All encoder calculators