Maximum speed calculator for SpinCo™ radial magnetic rings
Select ring size *:
Select pole width:
Select output type:
Pole count for currently selected system: 100
Maximum RPM
29291464976732585488366244183N/AN/AN/AN/AN/AN/AN/A
300015001000750600500375250187N/AN/AN/AN/AN/AN/AN/A
58592929195314641171976732488366266183N/AN/AN/AN/AN/A
600030002000150012001000750500375272187N/AN/AN/AN/AN/A
11718585939062929234319531464976732532366292225183N/AN/A
120006000400030002400200015001000750545375300230187N/AN/A
150007500500037503000250018751250937681468375288234N/AN/A
234371171878125859468739062929195314641065732585450366183N/A
240001200080006000480040003000200015001090750600461375187N/A
3000015000100007500600050003750250018751363937750576468234N/A
4687523437156251171893757812585939062929213014641171901732366183
5500030000200001500012000100007500500037502727187515001153937468234
55000375002499918750150001249993756249468734092343187514421171585292
550004687531250234371875015625117187812585942612929234318021464732366
5500055000400003000024000200001500010000750054543750300023071875937468
55000550004999937500300002499918750124999375681846873750288423431171585
550005500055000468753750031250234371562511718852258594687360529291464732
55000550005500055000550004999937500249991875013636937575005769468723431171
550005500055000550005500055000468753125023437170451171893757211585929291464
55000550005500055000550005500055000499993750027272187501500011538937546872343
550005500055000550005500055000550005500046875340902343718750144231171858592929
5500055000550005500055000550005500055000550005500046875375002884623437117185859
55000550005500055000550005500055000550005500055000550005500055000468752343711718
Notes:
- Displayed maximum speeds are only valid for correctly installed components.
All encoder calculators