RLS

Maximum speed calculator for MS magnetic scales

Select readhead:

Select output type:

Ordering codeCounts / 2 mmResolution [µm]Maximum speed [m/s]
13B81920.2441406252.161.080.270.140.070.040.030.010.01
12B40960.488281254.332.160.540.270.140.070.060.030.01
11B20480.97656258.664.331.080.540.280.140.110.060.03
2D0 (001)200018.874.431.110.550.290.140.120.060.03
1D616001.2511.085.541.390.690.360.180.150.070.04
10B10241.95312517.328.662.161.080.560.280.230.110.06
1D0 (002)1000217.738.872.221.110.580.290.230.120.06
D808002.522.1711.082.771.390.720.360.290.150.07
09B5123.9062534.6417.324.332.161.130.560.460.230.12
D50500435.4717.734.432.221.160.580.470.240.12
D40 (005)400544.3322.175.542.771.450.720.580.290.15
D323206.2555.4227.716.933.461.810.90.730.370.18
08B2567.81255734.648.664.332.261.130.910.460.23
D20 (010)200105744.3311.085.542.891.451.170.590.3
D1616012.555.4227.716.933.461.810.90.730.370.18
07B12815.625575717.328.664.522.261.820.920.46
D10 (020)100205744.3311.085.542.891.451.170.590.3
D08802555.4227.716.933.461.810.90.730.370.18
06B6431.25575734.6417.329.044.523.651.840.92
D04 (050)405055.4227.716.933.461.810.90.730.370.18
05B3262.557575734.6418.079.047.293.681.85
04B16125N/A57575736.1418.0714.587.363.69
03B8250N/AN/A57575736.1429.1714.717.39

Notes:

  • Displayed maximum speeds are only valid for correctly installed components.

All encoder calculators