RLS

Maximum speed calculator for vulcanized radial magnetic rings

Select ring size *:

Select readhead:

Select output type:

Select material:

Pole count for currently selected system: 50

Ordering codeInterpolationResolutioncprpprMaximum RPM
13B819240960010240012986491628142211784
12B40962048005120025971298324162844234178
11B2048102400256005195259764932416984683417
2D0 (001)2000100000250005320266066533217386703517
1D61600800002000066503325831415216108874422
10B1024512001280010390519512986493381691366834
1D0 (002)1000500001250010640532013306653461731407035
D80800400001000013300665016628314332161758844
09B51225600640013554103902597129867733827313769
D5050025000625013554106402660133069334628014170
D40 (005)40020000500013554133003325166286743335017688
D323201600040001355413554415620781084542437220110
08B2561280032001355413554519525971355677546275138
D20 (010)2001000025001355413554665033251734867700353177
D16160800020001355413554415620781084542437220110
07B128640016001355413554103905195271013551093551277
D10 (020)100500012501355413554665033251734867700353177
D0880400010001355413554415620781084542437220110
06B643200800135541355413554103905421271021871103554
D04 (050)4020005001355413554415620781084542437220110
05B32160040013554135541355413554108425421437522061108
04B16800200135541355413554135541355410842875044132216
03B84001001355413554135541355413554135541355488274433

Notes:

  • Displayed maximum speeds are only valid for correctly installed components.

All encoder calculators